Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
YD369-HP99-NP00000
Bill of material
YD369-HP99-NP00000
Part Number
YD369-HP99-NP00000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YD369-HP99-NP00000
TE Internal Description
369 HARSH 9 WAY PLUG, PIN - BACC65CP3PN
Alias #
BACC65CP3PN
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Columns
3
Number of Positions
9
Number of Rows
3
Panel Gasket
Without
Keying
N
Number of Cavities
9
Operating Voltage
1500 VAC
Operating Voltage
1000 VDC
Seal Material
Fluorosilicone
Cable Exit Angle
180
Interfacial Seal
With
Seal Color
Natural
Shell Material
Composite
Rear Grommet
With
Material
Composite
Seal Type
Triple-Seal
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Button Latch
Contact Retention
With
Centerline
2.54 mm [ .1 in ] Pitch
Housing Material
Composite
Housing Color
Black
Row-to-Row Spacing
2.54 mm [ .1 in ]
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
Fluid Resistance
EN2591-315
Shielded
No
Circuit Application
Signal
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian