您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
YD369-B99-NP000000
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/yd369_b99_np000000.prj},{NB=YD369-B99-NP000000},{PN=YD369-B99-NP000000},{SHELLSIZE=9},{NUMBEROFCOLUMNS=3},{NUMBEROFPOSITIONS=9},{NUMBEROFROWS=3},{NUMBEROFCAVITIES=9},{OPERATINGVOLTAGEVAC=1500},{OPERATINGVOLTAGEVDC=1000},{CABLEEXITANGLE=180},{CONTACTSIZE=22},{SIZE22DCONTACTQUANTITY=9},{NUMBEROFMOUNTINGHOLES=1},{WIRESIZEAWG=22},{SHA256=agVYwpYNLmaMGyXuu5W9jxcJFvQlOs8eTNZ6U9r8okg=},{INAME=YD3692dB992dNP000000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
YD369-B99-NP000000
Bill of material
YD369-B99-NP000000
Part Number
YD369-B99-NP000000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YD369-B99-NP000000
TE Internal Description
369 9 WAY PANEL MNT REC, NO CONTACTS,PIN
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Boxmount
Yes
Prewired
No
Connector Type
Connector Assembly
Strain Relief
Without
Shell Size
9
Shape
Rectangular
Number of Columns
3
Number of Positions
9
Number of Rows
3
Panel Gasket
With
Keying
N
Number of Cavities
9
Operating Voltage
1500
VAC
Operating Voltage
1000
VDC
Seal Material
Fluorosilicone
Interfacial Seal
With
Shell Material
Composite
Module Material
Composite
Material
Composite
Rear Grommet
With
Cable Exit Angle
180
Seal Color
Natural
Seal Type
Triple-Seal
Contact Size
22
Contact Type
Pin (Male)
Size 22D Contact Quantity
9
Signal Contact Material
Copper Alloy
Contact Transmits
Power, Signal
Typical
Termination Method to Wire & Cable
Crimp
Panel Mount Feature
With
Mounting Hardware
Without
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Button Latch
Contact Retention
With
Connector Mounting Type
Panel
Mounting Holes
Rectangular
Flange
With
Number of Mounting Holes
1
Panel Mount
Yes
Mounting Angle
Straight
Centerline
2.54 mm [ .1 in ]
Pitch
Housing Color
Black
Housing Material
Composite
Wire Size
22
AWG
Row-to-Row Spacing
2.54 mm [ .1 in ]
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
Panel Thickness
1.6 mm [ .063 in ]
Width
14.2 mm [ .559 in ]
Length
24.62 mm [ .969 in ]
Height
16.78 mm [ .66 in ]
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
Fluid Resistance
EN2591-315
Shielded
No
Circuit Application
Signal
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian