Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
TXR41AB00-1806AI
Bill of material
074975-000
Part Number
074975-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
074975-000
TE Internal Description
TXR41AB00-1806AI
Alias #
9-1190560-1
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
18, 19
Termination Device Included
TR06AI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
41
Adapter Entry Size
6
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
4.8 - 7.6 mm [ .188 - .3 in ]
Cable Entry Diameter
.2 - 9.5 mm [ .01 - .38 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
MS24266, MS27467, MS27468, MS27472, MS27473, MS27474, MS27479, MS27480, MS27481, MS27484, MS27497, MS27652, MS27653, MS27656, MS27661, MS27665
Connector General Specification Number
MIL-DTL-38999 Series I, MIL-DTL-38999 Series IClass E,P,T, MIL-DTL-38999 Series IClass E,T, MIL-DTL-38999 Series IIClass E,P,T, MIL-DTL-38999 Series IIClass E,T, MIL-DTL-38999 Series IIClass T
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian