카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AC90-2420AI
Bill of material
248150-000
Part Number
248150-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
248150-000
TE Internal Description
TXR40AC90-2420AI
Alias #
1199372-4
Pluggable IO Accessory Type
Tinel-Lock Adapter
Adapter Angle
90
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
25, J
Termination Device Included
TR20AI
Color
Bright
Backshell Material
Aluminum
Adapter Plating Material
Electroless Nickel (AMS-C-26074)
TE Adapter Code
40
Adapter Entry Size
20
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
12.7 - 20.7 mm [ .5 - .12 in ]
Cable Entry Diameter
.2 - 31.8 mm [ .01 - 1.25 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Salt Spray Resistance
48 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian