Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AC00-2218AI
Bill of material
309279-000
Part Number
309279-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
309279-000
TE Internal Description
TXR40AC00-2218AI
Alias #
3-1192342-1
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
23, H
Termination Device Included
TR18AI
Color
Bright
Backshell Material
Aluminum
Adapter Plating Material
Electroless Nickel (AMS-C-26074)
TE Adapter Code
40
Adapter Entry Size
18
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
12.7 - 20.5 mm [ .5 - .1 in ]
Cable Entry Diameter
.2 - 28.6 mm [ .01 - 1.13 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Salt Spray Resistance
48 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian