Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
TO-5/.100 Grid
Bill of material
1617150-6
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
MOSFET Driver
Product Type
Relay
Coil Latching
Without
Relay Type
MilitaryAerospace High Performance
Enclosure Type
Hermetically Sealed
Transistor Driver
Coil Power Measurement
Milliwatts
Input Voltage
VDC
Coil Suppression Diode
Coil Voltage
VDC
Coil Resistance
Ohm
Coil Power Rating DC
mW
Coil Polarity Protection Diode
Contact Switching Voltage
28 Max
Shock
Actuating System
DC
Vibration
Coil Magnetic System
Non-Polarized, Monostable
Contact Arrangement
Contact Current Rating
1 A
Pin Configuration
Contact Current Class
Low Level - 1 A
Termination Type
Mounting Type
Printed Circuit Board
Operating Temperature Range
C
Mil-Spec
Comment
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian