Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
TCM019PC2DM012
Bill of material
1-1589064-7
Part Number
1-1589064-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1589064-7
TE Internal Description
TCM019PC2DM012 = Circular
Product Type
Connector
Connector Style
Plug
Number of Positions
19
Preloaded
Yes
Factory Installed Backshell
Without
Shell Plating Material
Nickel
Shell Material
Aluminum
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Mating Retention
With
Mating Retention Type
Threaded Coupling
Centerline
.64 mm [ .025 in ] Pitch
Wire Size
30 AWG
Operating Temperature Range
-55 - 200 C
Packaging Quantity
1
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian