Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T4132012021-000
Bill of material
T4132012021-000
Part Number
T4132012021-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T4132012021-000
TE Internal Description
M12,FRONT MOUNT,MALE,A,2P,SOLDER WIRE
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Shell Size
18
Shielded
No
Connector Style
Plug
Shell Type
Metal
Accessory Color
Black
Prewired
No
Number of Positions
2
Number of Power Positions
0
Number of Signal Positions
2
Preloaded
Yes
Keying
A
Factory Installed Backshell
No
Keying & Polarized Position Locations
A
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Shell Plating Material
Nickel
Shell Material
Copper Alloy
Insulation Material
Polyamide 66 GF25
Environmental Protection Type
Elastomer Sealed
O-Ring Material
Silicone
Environmental Protection
IP67
Peripheral Seal Material
Silicone
Contact Current Rating Max
4 A
Reverse Gender
Standard
Contact Type
Male Contact
Polarization Code
A
Mating Alignment Type
Keyed
Mating Alignment
With
Flange
Without
Mating Retention Type
Threaded Coupling
Wire Size
18 - 24 AWG
Wire Size
.82 - .2 mm2
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-104 - 185 F
IP Water Sealing Level
IP67
IP Dust Sealing Level
6
Circuit Application
Signal
Durability Rating
100 Cycles
Packaging Quantity
1
Field Serviceable
Yes
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian