Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T4131012081-000
Bill of material
T4131012081-000
Part Number
T4131012081-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T4131012081-000
TE Internal Description
M12,REAR MOUNT,FEMALE,A,8P,SOLDER WIRE
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Wire-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Shell Size
18
Shielded
No
Connector Style
Receptacle
Shell Type
Metal
Accessory Color
Black
Number of Positions
8
Number of Power Positions
0
Number of Signal Positions
8
Preloaded
Yes
Keying
A
Factory Installed Backshell
No
Keying & Polarized Position Locations
A
Operating Voltage
30 VAC
Operating Voltage
30 VDC
Shell Plating Material
Nickel
Shell Material
Copper Alloy
Insulation Material
Polyamide 66 GF25
O-Ring Material
Silicone
Environmental Protection
IP67
Peripheral Seal Material
Silicone
Environmental Protection Type
Elastomer Sealed
Contact Current Rating Max
2 A
Reverse Gender
Reverse
Contact Type
Female
Polarization Code
A
Mating Alignment Type
Keyed
Wire Size
26 - 24 AWG
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
IP Water Sealing Level
IP67
Circuit Application
Signal
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian