Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T4111412021-000
Bill of material
T4111412021-000
Part Number
T4111412021-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T4111412021-000
TE Internal Description
M12 M, 2P GOLD B_CODE S SHIELDED PG9
Assembly Type
Electrical Connector
Product Type
Connector
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
20
Shielded
Yes
Connector Style
Plug
Shell Type
Metal
Accessory Color
Black
Prewired
No
Number of Positions
2
Number of Power Positions
0
Number of Signal Positions
2
Preloaded
Yes
Keying
B
Factory Installed Backshell
With
Keying & Polarized Position Locations
B
Operating Voltage
250 VAC
Voltage
250 Vrms
Operating Voltage
250 VDC
Shell Plating Material
Nickel
Shell Material
Copper Alloy
Insulation Material
Polyamide 66 GF25
Environmental Protection Type
Elastomer Sealed
O-Ring Material
Silicone
Environmental Protection
IP67
Peripheral Seal Material
Silicone
Contact Current Rating Max
4 A
Reverse Gender
Standard
Contact Type
Male Contact
Polarization Code
B
Mating Alignment Type
Keyed
Mating Alignment
With
Flange
Without
Mating Retention Type
Threaded Coupling
Wire Size
18 - 24 AWG
Wire Size
.82 - .2 mm2
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-104 - 185 F
IP Water Sealing Level
IP67
IP Dust Sealing Level
6
Circuit Application
Signal
Durability Rating
100 Cycles
UL Flammability Rating
UL 94V-0
Field Serviceable
Yes
Position Locations Omitted
None
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian