Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T2580082154-000
Bill of material
T2580082154-000
Part Number
T2580082154-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2580082154-000
TE Internal Description
PIN-Q3-F
Sealable
No
Product Type
Insert
Number of Positions
8
Insert Style
Socket
Contact Type
Socket
Contact Insert Pole Configuration
8
Contact Current Rating Max
5 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
28 - 20 AWG
Circuit Application
Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian