Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2300103101-000
Bill of material
T2300103101-000
Part Number
T2300103101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2300103101-000
TE Internal Description
HVE-010-M
Sealable
No
Product Type
Insert
Number of Positions
10
Contact Type
Pin
Contact Insert Pole Configuration
10
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian