Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2196503101-000
Bill of material
T2196503101-000
Part Number
T2196503101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2196503101-000
TE Internal Description
HCM650-MC
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Cable-to-Cable
Insertion Force Type
Normal
Connector Type
Header
Shape
Rectangular
Number of Loaded Positions
0
Number of Positions
1
Number of Rows
1
Number of Cavities
1
Operating Voltage
4000 VAC
Operating Voltage
4000 VDC
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
Without
Contact Retention
With
Housing Color
Gray
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian