Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T2192503201-000
Bill of material
T2192503201-000
Part Number
T2192503201-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2192503201-000
TE Internal Description
HCM250-FC
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Socket
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
35 - 70 mm2
Circuit Application
Power
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian