Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2192503101-000
Bill of material
T2192503101-000
Part Number
T2192503101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2192503101-000
TE Internal Description
HCM250-MC
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Pin
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
35 - 70 mm2
Circuit Application
Power
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian