Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2192501050-000
Bill of material
T2192501050-000
Part Number
T2192501050-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2192501050-000
TE Internal Description
HCM250-MC-50
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Contact Type
Pin
Contact Mating Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Termination Method to Wire & Cable
Crimp
Wire Size
50 mm2
Circuit Application
Power
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian