카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T2192501035-000
Bill of material
T2192501035-000
Part Number
T2192501035-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2192501035-000
TE Internal Description
HCM250-MC-35
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Contact Type
Pin
Contact Mating Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Termination Method to Wire & Cable
Crimp
Wire Size
35 mm2
Circuit Application
Power
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian