Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
T2120422201-000
Bill of material
T2120422201-000
Part Number
T2120422201-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2120422201-000
TE Internal Description
HK636-042-F
Sealable
No
Product Type
Insert
Number of Positions
42
Contact Type
Socket
Contact Insert Pole Configuration
42+PE
Termination Method to Wire & Cable
Screw Terminal
Wire Size
18 - 10, 26 - 14 AWG
Circuit Application
Power & Signal
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian