Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T2120422101-000
Bill of material
T2120422101-000
Part Number
T2120422101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2120422101-000
TE Internal Description
HK636-042-M
Sealable
No
Product Type
Insert
Number of Positions
42
Contact Type
Pin
Contact Insert Pole Configuration
42+PE
Termination Method to Wire & Cable
Screw Terminal
Wire Size
18 - 10, 26 - 14 AWG
Circuit Application
Power & Signal
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian