Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2120142101-000
Bill of material
T2120142101-000
Part Number
T2120142101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2120142101-000
TE Internal Description
HK122-014-M
Sealable
No
Product Type
Insert
Number of Positions
14
Contact Type
Pin
Contact Insert Pole Configuration
14
Termination Method to Wire & Cable
Screw Terminal
Wire Size
18 - 10, 26 - 14 AWG
Circuit Application
Power & Signal
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian