Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
T2111063101-007
Bill of material
T2111063101-007
Part Number
T2111063101-007
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2111063101-007
TE Internal Description
HMN-006-PM
Connector & Contact Terminates To
Wire & Cable
Product Type
Insert
Number of Positions
6
Current Rating
16 A
Power Circuit Current
16 A
Power Circuit Voltage
830 V
Insert Style
Pin
Color
Grey
Contact Type
Pin
Contact Insert Pole Configuration
6
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Packaging Quantity
12
Packaging Method
Box
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian