Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2111063101-000
Bill of material
T2111063101-000
Part Number
T2111063101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2111063101-000
TE Internal Description
HMN-006-PM
Sealable
No
Product Type
Contact Insert
Number of Positions
6
Contact Type
Pin
Contact Insert Pole Configuration
6
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian