카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T2111020201-001
Bill of material
T2111020201-001
Part Number
T2111020201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2111020201-001
TE Internal Description
HMN-002-FC,NO LOGO
Product Type
Insert
Number of Positions
2
Current Rating
70 A
Power Circuit Voltage
1000 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
2
Contact Current Rating Max
70 A
Termination Method to Wire & Cable
Crimp Terminal
Circuit Application
Power & Signal
Packaging Quantity
11
Packaging Method
Box
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian