Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T2111020101-001
Bill of material
T2111020101-001
Part Number
T2111020101-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2111020101-001
TE Internal Description
HMN-002-MC,NO LOGO
Product Type
Insert
Number of Positions
2
Current Rating
70 A
Power Circuit Voltage
1000 V
Insert Style
Pin
Color
Gray
Insert Type
Pin
Contact Type
Pin
Contact Insert Pole Configuration
2
Contact Current Rating Max
70 A
Termination Method to Wire & Cable
Crimp Terminal
Circuit Application
Power & Signal
Packaging Quantity
11
Packaging Method
Box
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian