Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T2106062201-000
Bill of material
T2106062201-000
Part Number
T2106062201-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2106062201-000
TE Internal Description
HWK66-012-F
Sealable
No
Product Type
Insert
Number of Positions
12
Contact Type
Socket
Contact Insert Pole Configuration
12
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian