Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2100042101-001
Bill of material
T2100042101-001
Part Number
T2100042101-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2100042101-001
TE Internal Description
HK40-004-M,WITH SS SCREW,NO LOGO
Product Size
6
Product Type
Insert
Number of Positions
4
Current Rating
80 A
Power Circuit Voltage
690 V
Insert Style
Pin
Color
Gray
Insert Type
Pin
Contact Type
Pin
Contact Insert Pole Configuration
4
Contact Current Rating Max
80 A
Termination Method to Wire & Cable
Screw Terminal
Circuit Application
Power & Signal
Packaging Quantity
4
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian