Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T2093362101-000
Bill of material
T2093362101-000
Part Number
T2093362101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2093362101-000
TE Internal Description
HWK336-012-M
Sealable
No
Product Type
Insert
Number of Positions
12
Contact Type
Pin
Contact Insert Pole Configuration
12
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 10, 14 - 20 AWG
Wire Size
.5 - 2.5, 2.5 - 6 mm2
Circuit Application
Power & Signal
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian