Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2080072201-001
Bill of material
T2080072201-001
Part Number
T2080072201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2080072201-001
TE Internal Description
HQ-007-F,WITH SS SCREW,NO LOGO
Product Size
1
Product Type
Insert
Number of Positions
7
Current Rating
10 A
Power Circuit Voltage
400 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
7
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Packaging Quantity
10
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian