Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
T2060062201-002
Bill of material
T2060062201-002
Part Number
T2060062201-002
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2060062201-002
TE Internal Description
HSB-006-F,WITH SS SCREW,NO LOGO
Product Size
6
Product Type
Insert
Number of Positions
6
Current Rating
35 A
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
6
Contact Current Rating Max
35 A
Termination Method to Wire & Cable
Screw Terminal
Wire Size
15 - 10 AWG
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian