Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T2060002070-000
Bill of material
T2060002070-000
Part Number
T2060002070-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2060002070-000
TE Internal Description
CHF-70
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Socket
Contact Mating Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Contact Classification
Power
Contact Base Material
Copper Alloy
Contact Current Rating Max
200 A
Termination Method to Wire & Cable
Crimp
Wire Size
70 mm2
Circuit Application
Power
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian