Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
T2060001050-000
Bill of material
T2060001050-000
Part Number
T2060001050-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2060001050-000
TE Internal Description
CHM-50
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Pin
Contact Mating Area Plating Material
Silver
Wire Contact Termination Area Plating Material
Silver
Contact Classification
Power
Contact Base Material
Copper Alloy
Contact Current Rating Max
200 A
Termination Method to Wire & Cable
Crimp
Wire Size
50 mm2
Circuit Application
Power
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian