Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2059482201-000
Bill of material
T2059482201-000
Part Number
T2059482201-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2059482201-000
TE Internal Description
HEEE-048-F
Sealable
No
Product Type
Insert
Number of Positions
48
Insert Style
HE
Contact Type
Socket
Contact Insert Pole Configuration
48
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian