Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2050722101-000
Bill of material
T2050722101-000
Part Number
T2050722101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2050722101-000
TE Internal Description
HEEE-072-M
Sealable
No
Product Type
Contact Insert
Number of Positions
72
Contact Type
Pin
Contact Insert Pole Configuration
72+PE
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian