Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
T2050462201-002
Bill of material
T2050462201-002
Part Number
T2050462201-002
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2050462201-002
TE Internal Description
HEE-046-F,WITH SS SCREW,NO LOGO
Product Size
8
Product Type
Insert
Number of Positions
46
Current Rating
16 A
Power Circuit Current
16 A
Power Circuit Voltage
500 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
46
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian