Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
T2040484101-000
Bill of material
T2040484101-000
Part Number
T2040484101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040484101-000
TE Internal Description
HE-024-MC 25-48
Sealable
No
Product Type
Insert
Number of Positions
24
Insert Style
HE
Contact Type
Pin
Contact Insert Pole Configuration
24
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian