Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
T2040242111-000
Bill of material
T2040242111-000
Part Number
T2040242111-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040242111-000
TE Internal Description
HE-024-MG
Product Size
8
Product Type
Insert
Number of Positions
24
Current Rating
16 A
Power Circuit Voltage
500 V
Insert Style
Pin
Color
Gray
Insert Type
Pin
Material
PC-GF20
Contact Type
Pin
Contact Insert Pole Configuration
24
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian