Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
T2040162211-000
Bill of material
T2040162211-000
Part Number
T2040162211-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040162211-000
TE Internal Description
HE-016-FG
Product Size
6
Product Type
Insert
Number of Positions
16
Current Rating
16 A
Power Circuit Voltage
500 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Material
PC-GF20
Contact Type
Socket
Contact Insert Pole Configuration
16
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian