Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2040103201-001
Bill of material
T2040103201-001
Part Number
T2040103201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040103201-001
TE Internal Description
HE-010-FS,WITH SS SCREW
Product Size
4
Product Type
Insert
Number of Positions
10
Current Rating
16 A
Power Circuit Voltage
500 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
10
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Spring Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian