Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
T2040102201-001
Bill of material
T2040102201-001
Part Number
T2040102201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040102201-001
TE Internal Description
HE-010-F,WO LOGO AND TYPE DESCRIPTION
Sealable
No
Product Type
Insert
Number of Positions
10
Insert Style
HE
Contact Type
Socket
Contact Insert Pole Configuration
10
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Circuit Application
Power & Signal
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian