카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T2040064201-001
Bill of material
T2040064201-001
Part Number
T2040064201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040064201-001
TE Internal Description
HE-006-FC,WITH SS SCREW,NO LOGO
Product Size
3
Product Type
Insert
Number of Positions
6
Current Rating
16 A
Power Circuit Voltage
500 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
6
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Packaging Quantity
10
Packaging Method
Box
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian