Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
T2040012025-000
Bill of material
T2040012025-000
Part Number
T2040012025-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2040012025-000
TE Internal Description
DMF-2.5
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Classification
SignalPower
Contact Base Material
Copper Alloy
Contact Current Rating Max
40 A
Termination Method to Wire & Cable
Crimp
Wire Size
2.5 mm2
Circuit Application
Power & Signal
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian