Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
T2031082101-007
Bill of material
T2031082101-007
Part Number
T2031082101-007
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2031082101-007
TE Internal Description
HDD-108-M
Connector & Contact Terminates To
Wire & Cable
Product Size
8
Product Type
Insert
Number of Positions
108
Current Rating
10 A
Power Circuit Current
10 A
Power Circuit Voltage
250 V
Insert Style
Pin
Color
Grey
Contact Type
Pin
Contact Insert Pole Configuration
108
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian