Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
T2030011002-000
Bill of material
T2030011002-000
Part Number
T2030011002-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2030011002-000
TE Internal Description
DEM-0.3
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Classification
SignalPower
Contact Base Material
Copper Alloy
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Crimp
Wire Size
26 - 22 AWG
Wire Size
.14 - .37 mm2
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian