Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
T2020642201-100
Bill of material
T2020642201-100
Part Number
T2020642201-100
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2020642201-100
TE Internal Description
HD-064-FJ
Sealable
No
Product Type
Insert
Number of Positions
64
Contact Type
Socket
Contact Insert Pole Configuration
64
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian