Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
T2020642101-001
Bill of material
T2020642101-001
Part Number
T2020642101-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2020642101-001
TE Internal Description
HD-064-M
Sealable
No
Product Type
Insert
Number of Positions
64
Contact Type
Pin
Contact Insert Pole Configuration
64
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian