카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
T2020252201-001
Bill of material
T2020252201-001
Part Number
T2020252201-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2020252201-001
TE Internal Description
HD-025-F,WITH SS SCREW,NO LOGO
Product Size
5
Product Type
Insert
Number of Positions
25
Current Rating
10 A
Power Circuit Voltage
250 V
Insert Style
Socket
Color
Gray
Insert Type
Socket
Contact Type
Socket
Contact Insert Pole Configuration
25
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Packaging Quantity
5
Packaging Method
Box
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian