Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2020252101-Z00
Bill of material
T2020252101-Z00
Part Number
T2020252101-Z00
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2020252101-Z00
TE Internal Description
HD-025-MZ
Sealable
No
Product Size
5
Product Type
Insert
Number of Positions
25
Current Rating
10 A
Power Circuit Current
10 A
Power Circuit Voltage
250 V
Insert Style
Pin
Color
Gray
Contact Type
Pin
Contact Insert Pole Configuration
25+PE
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Packaging Quantity
7
Packaging Method
Box
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian