Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2020082101-001
Bill of material
T2020082101-001
Part Number
T2020082101-001
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2020082101-001
TE Internal Description
HD-008-M
Sealable
No
Product Type
Insert
Number of Positions
8
Contact Type
Pin
Contact Insert Pole Configuration
8
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 14 AWG
Circuit Application
Power & Signal
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian