Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
T2010324101-000
Bill of material
T2010324101-000
Part Number
T2010324101-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2010324101-000
TE Internal Description
HA-016-MC 17-32
Sealable
No
Product Type
Insert
Number of Positions
16
Insert Style
HA
Contact Type
Pin
Contact Insert Pole Configuration
16
Termination Method to Wire & Cable
Crimp Terminal
Wire Size
26 - 12 AWG
Wire Size
.14 - 4 mm2
Circuit Application
Power & Signal
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian