Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
T2010102201-002
Bill of material
T2010102201-002
Part Number
T2010102201-002
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T2010102201-002
TE Internal Description
HA-010-F
Connector & Contact Terminates To
Wire & Cable
Number of Positions
10
Power Circuit Voltage
250 V
Insert Style
HA
Color
Grey
Material
PC-GF20
Contact Type
Socket
Contact Insert Pole Configuration
10+PE
Contact Current Rating Max
16 A
Termination Method to Wire & Cable
Screw Terminal
Wire Size
14 - 20 AWG
Wire Size
.5 - 2.5 mm2
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian